(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gloves (Pig Leather With Cotton Lining / Thickness 0.7 mm)

Gloves (Pig Leather With Cotton Lining / Thickness 0.7 mm)

Standard Unit Price:
MYR 98.79-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Material-Outside: pig skin, Inside: cotton
・Patched on palm
・With hook and loop fastener
・For general work, steel, civil engineering, construction, automobile related work
・Length-About 215 to 235mm (size dependent)
・Dim.…M

Basic Specifications

  • Materials
    Front: Pig leather, back: Cotton
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Applications
    For general work, steel, civil engineering, construction, automobile related industry
  • Details 1
    Hook-and-loop tape stop
Part Number
Size

Refine by

  • M
  • L
  • LL
  • Clear
Middle finger length

Refine by

  • 90mm
  • 91mm
  • 95mm
  • Clear
Overall length

Refine by

  • 215mm
  • 220mm
  • 235mm
  • Clear
Palm circumference

Refine by

  • 200mm
  • 220mm
  • 230mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
90mm
215mm
200mm
9 Day(s) or more
MYR 98.79

Part Number : EA353BE-71
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 98.79

Specificationtitle

  • Size
    M
  • Materials
    Front: Pig leather, back: Cotton
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Applications
    For general work, steel, civil engineering, construction, automobile related industry
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    90mm
  • Overall length
    215mm
  • Palm circumference
    200mm
L
91mm
220mm
220mm
9 Day(s) or more
MYR 99.10

Part Number : EA353BE-72
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 99.10

Specificationtitle

  • Size
    L
  • Materials
    Front: Pig leather, back: Cotton
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Applications
    For general work, steel, civil engineering, construction, automobile related industry
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    91mm
  • Overall length
    220mm
  • Palm circumference
    220mm
LL
95mm
235mm
230mm
9 Day(s) or more
MYR 99.42

Part Number : EA353BE-73
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 99.42

Specificationtitle

  • Size
    LL
  • Materials
    Front: Pig leather, back: Cotton
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Applications
    For general work, steel, civil engineering, construction, automobile related industry
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    95mm
  • Overall length
    235mm
  • Palm circumference
    230mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)