(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Automotive Terminal Kit (B Type), EA538R-4B

Automotive Terminal Kit (B Type), EA538R-4B

Standard Unit Price:
MYR 547.79
Days to Ship :
10 Day(s) or more

【Product Specifications】

・For bullet plug 0.5 to 2mm2(20 pcs)
・For bullet socket 0.5 to 2mm2(20 pcs)
・Insulated sleeve for bullet plug (electric wire coating O.D.2.5mm)(20 pcs)
・Insulated sleeve for bullet socket(electric wire coating O.D.2.5mm)(20 pcs)
・For 110 insertion type plug 0.5 to 1.25mm2(20 pcs)
・For 110 insertion type socket 0.5 to 1.25mm2(20 pcs)
・For 250 insertion type plug 0.5 to 2.0mm2(20 pcs)
・For 250 insertion type socket 0.5 to 2.0mm2(20 pcs)
・Spade terminal 0.5 to 1.25mm2(for 4mm)(20 pcs)
・Spade terminal 0.5 to 1.25mm2(for 5mm)(20 pcs)
・110 shell set(4 poles)(2 sets)
・250 shell set(2 poles)(1set)
・Splice1.25 to 2.0mm2(20 pcs)
・Crimp tools(capacity:1.25・2.0・5.5mm2)
・Total weight-0.55kg
・Case size-260x145x27(H)mm
・Case material-plastic

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
MYR 547.79

Part Number : EA538R-4B
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 547.79

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)