(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
[For Automobile] Splice EA538RA-48

[For Automobile] Splice EA538RA-48

Standard Unit Price:
MYR 62.50
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Dim.--48: 4(W) x 5(L) x 4(H)mm-49: 5.2(W) x 6(L) x 5.6(H)mm
・For separation and joining of cables
・Compatible cable…1.25 to 2.00mm2

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
MYR 62.50

Part Number : EA538RA-48
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 62.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)