(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless Steel Straight Ruler EA720YC-100A

Stainless Steel Straight Ruler EA720YC-100A

【Product Specifications】
・Stainless steel
・Millimeter display
・Scale x Width x Thickness…1,000 x 30 x 1.0mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA720YC-100A

Part Number
EA720YC-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 417.43

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YC-100A in the Stainless Steel Straight Ruler EA720YC-100A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)