(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LED Light With Magnet (Battery) EA758C-151

LED Light With Magnet (Battery) EA758C-151

Standard Unit Price:
MYR 386.86
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Lighting Apparatus …LED Ball (SMD)6Light
・Size …Dia 95×100mm
・Weight …271g
・Smd Light Source Which Is Even Brighter Than Conventional Led Lamps.
・Possible To Attach The Product Onto Any Metal Surface Since A Magnet Is Installed WithinThe Product Base
・Head can turn 360°
・Battery …AA battery ×3 Pcs (With )
・Brightness …375Lumens
・Battery Life …3Hour
・tough structure head made of Aluminum

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 386.86

Part Number : EA758C-151
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 386.86

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)