(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Headlight, Water Proof Mini Flasher (Safety Lamp) EA758VJ-1

Headlight, Water Proof Mini Flasher (Safety Lamp) EA758VJ-1

Standard Unit Price:
MYR 126.04
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Light source-LED bulb
・Brightness-4.7 lumens
・Battery life-Approx. 130 hours
・Overall length-44mm
・Weight-10g (including batteries)
・Lens dia.-15mm
・This flashercautions cars etc.during night walksfor safety.
・Flashing type(approx.120 flashes perminute)
・Battery…LR44 x 2 pcs (included)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
MYR 126.04

Part Number : EA758VJ-1
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 126.04

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time