(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Small Panel Bulb EA758ZA-45

Small Panel Bulb EA758ZA-45

Standard Unit Price:
MYR 89.21
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Lamp for indication on control panels and broadcasting equipment
・Small panel bulb
・Glass bulb
・Base-9S pin base
・Dim.-Dia. 10 x 28mm
・Voltage…24V
・Power consumption…3W

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
MYR 89.21

Part Number : EA758ZA-45
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 89.21

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)