(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Light Bulb [for Rotating Lamp] EA758ZK-55

Light Bulb [for Rotating Lamp] EA758ZK-55

Standard Unit Price:
MYR 62.62
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Glass bulb-RP35
・Base-BA15
・Light color-Clear
・Dim.-Dia. 35 x 52mm
・Spec.…220V-30W
・Base…Double

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
MYR 62.62

Part Number : EA758ZK-55
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 62.62

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)