(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Magnet Hook EA762FG-142

Magnet Hook EA762FG-142

【Product Specifications】
・Dim.-31 x 53 x 27mm
・Material-Body: ABS resin, Yoke: dust-proof processed iron plateMagnet: neodymium magnet, Hook: dust-proof processed iron plate
・Load capacity-1kg (horizontal direction to the attaching surface)2kg (vertical direction to the attaching surface)
・Swing type hook with amplitude, can be attached on ceiling

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA762FG-142

Part Number
EA762FG-142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 53.40

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)