(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Laser Pointer (USB Type) EA780XP-4

Laser Pointer (USB Type) EA780XP-4

【Product Specifications】
・Visible red semiconductor laser
・Power-Less than 1mW (JIS Standard Class 2 or lower)
・Wavelength-635nm to 700nm
・Beam dia.-7mm to 9mm at 5m away
・Coverage distance-Approx. 100 to 120m
・Material-Aluminum, brass
・Dim.-Dia. 12 x 80mm
・Weight-27g
・Cable length-60cm
・Since the power is supplied from USB of a PC, a battery is not required.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA780XP-4

Part Number
EA780XP-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 190.07

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA780XP-4 in the Laser Pointer (USB Type) EA780XP-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)