(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gloves (Cold Protection -30°C / Cowhide)

Gloves (Cold Protection -30°C / Cowhide)

Standard Unit Price:
MYR 447.60
Days to Ship :
5 Day(s) or more

These cold-condition gloves are made of cowhide leather and have an adjustable knitted wrist to keep you warm at -30°C.

Basic Specifications

  • Materials
    Cowhide
  • Thickness
    9mm
  • Weight
    400g
  • Quantity
    1 pair
  • Overall length
    Approx. 280 mm
  • Compatible temperatures
    Approx. -30°C
Part Number
Size

Refine by

  • L
  • LL
  • Clear
Middle finger length

Refine by

  • 90mm
  • 95mm
  • Clear
Palm circumference

Refine by

  • 320mm
  • 330mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L
90mm
320mm
5 Day(s) or more
MYR 447.60

Part Number : EA915GF-1
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 447.60

Specificationtitle

  • Size
    L
  • Materials
    Cowhide
  • Thickness
    9mm
  • Weight
    400g
  • Quantity
    1 pair
  • Middle finger length
    90mm
  • Overall length
    Approx. 280 mm
  • Palm circumference
    320mm
  • Compatible temperatures
    Approx. -30°C
LL
95mm
330mm
10 Day(s) or more
MYR 447.60

Part Number : EA915GF-2
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 447.60

Specificationtitle

  • Size
    LL
  • Materials
    Cowhide
  • Thickness
    9mm
  • Weight
    400g
  • Quantity
    1 pair
  • Middle finger length
    95mm
  • Overall length
    Approx. 280 mm
  • Palm circumference
    330mm
  • Compatible temperatures
    Approx. -30°C

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time