(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Key Ring EA916ZL-1

Key Ring EA916ZL-1

【Product Specifications】
・Material-Steel(nickel plating)
・ID-25mm
・Wire dia-2mm
・Key ring is designed to protect nails.
・Easy to remove key.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA916ZL-1

Part Number
EA916ZL-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 27.88

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)