(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hook Key Ring (5 PCS) EA916ZL-2

Hook Key Ring (5 PCS) EA916ZL-2

【Product Specifications】
・Material-Steel(zinc plating)
・Length-66mm
・Wire dia-2mm
・Max. opening-8mm
・Open and close with spring when you push it inward.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA916ZL-2

Part Number
EA916ZL-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 21.63

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)