(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Urethane Foam EA930TC-12

Urethane Foam EA930TC-12

Standard Unit Price:
MYR 250.86
Days to Ship :
9 Day(s) or more

【Product Specifications】
・For prevention of dew condensation around sash, refilling of pipe hole, repair of chipped insulation
・Content-750ml
・Foam volume-Approx. 38L
・Use upside down.
・Foam color-Pink
・Non-CFC
・Always use this along with the dedicated gun (EA930TC-10).
・Heat-proof temperature…-40 to 90℃

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 250.86

Part Number : EA930TC-12
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 250.86

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)