(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cement EA934HA-1

Cement EA934HA-1

Standard Unit Price:
MYR 45.37
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Cure time-About half a day to 2 day
・Construction area (10mm thickness)- -1・-2:280x280mm,-6・-7:500x500mm
・Requires no sand or gravel and is made usable just by adding water. It is easy to paint.
・Color-Gray
・Content-1.3kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 45.37

Part Number : EA934HA-1
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 45.37

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)