(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Instant adhesive (cyanoacrylate) EA936AA-1

Instant adhesive (cyanoacrylate) EA936AA-1

Standard Unit Price:
MYR 104.56
Days to Ship :
5 Day(s) or more

【Product Specifications】
・For ultra-high-speed adhesion on poorly adherent section
・Medium viscosity
・Content-20g
・Service temperature--55 to 80℃
・Liquid-Clear
・For fiber, paper, leather, brick, foamed material, PBT, PVC, POM, EPDM, silicone, etc.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
MYR 104.56

Part Number : EA936AA-1
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 104.56

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)