(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cryo Vial T309-2A Lip Seal Type 2mL Outer Screw, Free-Standing Type

Cryo Vial T309-2A Lip Seal Type 2mL Outer Screw, Free-Standing Type

Standard Unit Price:
MYR 2,635.79
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: T309-2A
・Specification: Lip seal type
・Capacity (mL): 2
・Outer diameter x height (mm): φ12.5 x 49
・Specification: Outer screw, independence type
・Quantity: 1 box (100 pieces/bag x 10 bags)
・Material: PP (Polypropylene)
・Cold resistant temperature: -196℃
・Centrifugal resistant load: 17000 x G
・With writing space, scale
・DNase, RNase, DNA, pyrogen free
・γ ray sterilized
・Autoclavable

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 2,635.79

Part Number : 2-3881-44
Days to Ship 8 Day(s)
Standard Unit Price MYR 2,635.79

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)