(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Water Soluble PU Coat Cutting Resistance Glove (Cut Level 3) XL

Water Soluble PU Coat Cutting Resistance Glove (Cut Level 3) XL

Standard Unit Price:
MYR 124.77
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: DCPW-D300XL
・Size: XL
・Quantity: 1 pair
・Material: Fiber part/HPPE (high-performance polyethylene resin), nylon, etc., Coating resin part/water-soluble PU (water-soluble polyurethane)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 124.77

Part Number : 3-6428-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 124.77

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)