(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Antistatic Tape Dispenser

Antistatic Tape Dispenser

Standard Unit Price:
MYR 303.17
Days to Ship :
8 Day(s)

【Product Specifications】
・Size (mm): 65 x 190 x 90
・Material: Resin part/ABS resin
・Surface resistance value: 10^5~10^9Ω
・Adaptive tape: Width/25mm or less, Outer diameter/φ70mm or less, Inner diameter/φ25mm
・*Tape is not included in the package.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 303.17

Part Number : 3-6460-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 303.17

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)