(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gloves Dispenser

Gloves Dispenser

Standard Unit Price:
MYR 800.14-
Days to Ship :
8 Day(s)

[Specifications]
·Material: Acrylic
·Accessories: mounting bracket
·Weight (g): approx. 1 kg

Basic Specifications

  • Material
    acrylic
  • Maximum glove box applicable size
    240×75×125mm
  • Weight(g)
    Approx. 1 kg
  • Accessories
    Mounting bracket
Part Number
Size(mm)

Refine by

  • 260×90×405
  • 280×87×460
  • Clear
Type

Refine by

  • Front insertion type
  • Horizontal insertion type
  • Clear
Product detail type

Refine by

  • Front insertion type
  • Horizontal insertion type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
260×90×405
Front insertion type
Front insertion type
8 Day(s)
MYR 929.50

Part Number : 3-7137-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 929.50

Specificationtitle

  • Material
    acrylic
  • Size(mm)
    260×90×405
  • Type
    Front insertion type
  • Maximum glove box applicable size
    240×75×125mm
  • Weight(g)
    Approx. 1 kg
  • Accessories
    Mounting bracket
  • Product detail type
    Front insertion type
280×87×460
Horizontal insertion type
Horizontal insertion type
8 Day(s)
MYR 800.14

Part Number : 3-7137-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 800.14

Specificationtitle

  • Material
    acrylic
  • Size(mm)
    280×87×460
  • Type
    Horizontal insertion type
  • Maximum glove box applicable size
    240×75×125mm
  • Weight(g)
    Approx. 1 kg
  • Accessories
    Mounting bracket
  • Product detail type
    Horizontal insertion type

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)