(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clear Goggles (Glasses May Be Used in Combination)

Clear Goggles (Glasses May Be Used in Combination)

Standard Unit Price:
MYR 49.09-
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: KSG321
・Size (mm): 200 x 85 x 58
・Weight (g): 79
・Material: Frame/PVC (vinyl chloride resin), Lens/PC (polycarbonate), Band/polyester, latex, Vent cap/PP (polypropylene), Holding pin/ABS
・With air vent x 4 positions
・Glasses and a mask may be used in combination
・ANSI Z87.1, CE EN166 standard conformed
・*To satisfactory protection performance, replace it in normal usage environments in about 2 - 3 years.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 49.09

Part Number : 3-7138-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 49.09

Specificationtitle

8 Day(s)
MYR 704.71

Part Number : 3-7138-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 704.71

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time