(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dark Curtain 2 x 2m

Dark Curtain 2 x 2m

Standard Unit Price:
MYR 633.03
Days to Ship :
1 Day(s)

【Product Specifications】
・Model number: E-7061
・Size (m): 2 x 2
・Material: Vinyl chloride
・Eyelet hole: About 200mm pitch
・Accessories: Hook for installation

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
MYR 633.03

Part Number : 8-301-11
Days to Ship 1 Day(s)
Standard Unit Price MYR 633.03

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)