(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mobile Easy Cart (Tall Type/Regular 31) Pink 4 Stages with Guard Frame

Mobile Easy Cart (Tall Type/Regular 31) Pink 4 Stages with Guard Frame

Standard Unit Price:
MYR 1,637.64
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: ME31J
・Color: Pink
・Number of stages: 4 stages
・Drawer: None
・Guard frame: Yes
・Size (mm): 540 x 370 x 1160
・Shelf board spacing (mm) (upper stage/lower stage): 280/280/280
・Weight (kg): 8.7
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 375 x 325 x 95mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers) *K type has no casters
・Withstand load: 50kg/stage
・Assembling type

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 1,637.64

Part Number : 3-6642-09
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,637.64

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time