(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
ESD Shield Bag (4-Layered Type) 280 x 380 x 0.076

ESD Shield Bag (4-Layered Type) 280 x 380 x 0.076

Standard Unit Price:
MYR 1,042.34
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 295ST1115
・Zipper: without
・Size (about mm): 280 x 380 x 0.076
・Material: 4-layered polyester, metal, polyester, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: <10^12Ω
・Tensile strength: 32MPa/m2
・Electrostatic shielding performance: <30V
・Antistatic characteristics: <2 seconds
・Thickness: 0.076mm
・Quantity: 1 box (100 sheets)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 1,042.34

Part Number : 3-6920-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,042.34

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)