(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

All Core Drill® L150 Series For Siding LS Type

All Core Drill® L150 Series For Siding LS Type

[Features]
· A simple design specialized for drilling performance reduces the weight.
· The ideal effective length of 150 mm, calculated based on composite building material thickness requiring drilling with a core drill, is applied to all sizes.
· Electric Tool Usage Mode: Rotation

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
LS-50
LS-65
LS-70
LS-80
LS-100
LS-110
LS-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBore Diameter
(mm)

MYR 496.96

1 Piece(s) 11 Day(s) 50

MYR 543.98

1 Piece(s) 11 Day(s) 65

MYR 588.36

1 Piece(s) 11 Day(s) 70

MYR 633.99

1 Piece(s) 11 Day(s) 80

MYR 728.04

1 Piece(s) 11 Day(s) 100

MYR 776.31

1 Piece(s) 11 Day(s) 110

MYR 821.93

1 Piece(s) 11 Day(s) 120

Loading...

  1. 1

Basic Information

Effective Length(mm) 150 Features Straight shaft Compatible Base Material (rotation) Gypsum Board [Good], Ceramic Siding [Very Good], Metallic Siding [Very Good], Composite Plate [Good], Wood (with Nails) [Good], Wood [Good], FRP [Good], PVC Pipe [Good]

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)