(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

All Drill® SDS SDS-plus Shaft【1-3 Pieces Per Package】

All Drill® SDS SDS-plus Shaft

[Features]
· Lightweight hammer drill that can be attached and detached with one touch.
· It efficiently transmits the drilling power to the cutting edge.
· Abundant sizes are available.
· Ideal size for anchor construction.
· Top edge shape allows for easy positioning.
[Applications]
· For drilling holes in concrete, blocks, mortar, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
SDS-3.4X110-3
SDS-3.5X110-3
SDS-4.0X110-3
SDS-4.3X110-3
SDS-5.0X110-3
SDS-5.0X210
SDS-5.3X210
SDS-5.5X210
SDS-6.0X110-3
SDS-6.0X210
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Number Contained In A Packet

MYR 155.26

3 Pieces Per Package

1 Pack(s) 11 Day(s) 3.4451103

MYR 155.26

3 Pieces Per Package

1 Pack(s) 11 Day(s) 3.5451103

MYR 155.30

3 Pieces Per Package

1 Pack(s) 11 Day(s) 4.0451103

MYR 164.04

3 Pieces Per Package

1 Pack(s) 11 Day(s) 4.3451103

MYR 164.79

3 Pieces Per Package

1 Pack(s) 11 Day(s) 5451103

MYR 122.26

1 Piece(s) 11 Day(s) 51502101

MYR 122.28

1 Piece(s) 11 Day(s) 5.31502101

MYR 122.34

1 Piece(s) 11 Day(s) 5.51502101

MYR 165.28

3 Pieces Per Package

1 Pack(s) 11 Day(s) 6451103

MYR 122.38

1 Piece(s) 11 Day(s) 61502101

Loading...

  1. 1

Basic Information

Compatible Model Lightweight Hammer Drill

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)