(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Shank is a hex shaft type dedicated for hammer drills.
· Efficient transmission of striking and rotation force to the cutting edge for speedy drilling.
· With ideal spirals, it discharges cutting powder smoothly and increases drilling capacity.
· Special carbide alloy blade tip, strictly selected steel material, and uniquely heat treated shank provide excellent wear resistance.
· Hexagonal shaft drill with excellent durability and sharpness.
[Applications]
· For drilling holes in concrete, blocks, mortar, etc. (Use the dedicated stone material type for drilling stone).
[Specifications]
· Shank Diameter (mm): 13
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | blade diameter (mm) | Effective Length (mm) |
---|---|---|---|---|---|---|
MYR 298.15 | 1 Piece(s) | 11 Day(s) | 10.5 | 385 | ||
MYR 298.78 | 1 Piece(s) | 11 Day(s) | 11.0 | 385 | ||
MYR 299.71 | 1 Piece(s) | 11 Day(s) | 12 | 385 | ||
MYR 300.33 | 1 Piece(s) | 11 Day(s) | 12.5 | 385 | ||
MYR 300.64 | 1 Piece(s) | 11 Day(s) | 12.7 | 385 | ||
MYR 300.64 | 1 Piece(s) | 11 Day(s) | 13.0 | 385 | ||
MYR 300.64 | 1 Piece(s) | 11 Day(s) | 13.5 | 385 | ||
MYR 271.73 | 1 Piece(s) | 11 Day(s) | 14.3 | 385 | ||
MYR 272.04 | 1 Piece(s) | 11 Day(s) | 14.5 | 385 | ||
MYR 273.59 | 1 Piece(s) | 11 Day(s) | 16.0 | 385 | ||
MYR 291.09 | 1 Piece(s) | 11 Day(s) | 16.5 | 385 | ||
MYR 292.03 | 1 Piece(s) | 11 Day(s) | 17.0 | 385 | ||
MYR 267.33 | 1 Piece(s) | 11 Day(s) | 17.5 | 385 | ||
MYR 271.86 | 1 Piece(s) | 11 Day(s) | 18.0 | 385 | ||
MYR 294.83 | 1 Piece(s) | 11 Day(s) | 19.0 | 385 | ||
MYR 300.61 | 1 Piece(s) | 11 Day(s) | 20 | 385 | ||
MYR 316.06 | 1 Piece(s) | 11 Day(s) | 21.5 | 385 | ||
MYR 316.06 | 1 Piece(s) | 11 Day(s) | 22 | 385 | ||
MYR 356.23 | 1 Piece(s) | 11 Day(s) | 23.0 | 385 | ||
MYR 357.79 | 1 Piece(s) | 11 Day(s) | 24 | 385 | ||
MYR 358.72 | 1 Piece(s) | 11 Day(s) | 25 | 385 | ||
MYR 382.93 | 1 Piece(s) | 11 Day(s) | 25.5 | 385 | ||
MYR 391.37 | 1 Piece(s) | 11 Day(s) | 26 | 385 | ||
MYR 392.00 | 1 Piece(s) | 11 Day(s) | 27.0 | 385 | ||
MYR 395.10 | 1 Piece(s) | 11 Day(s) | 28 | 385 | ||
MYR 428.86 | 1 Piece(s) | 11 Day(s) | 28.5 | 385 | ||
MYR 440.41 | 1 Piece(s) | 11 Day(s) | 29 | 380 | ||
MYR 465.73 | 1 Piece(s) | 11 Day(s) | 30 | 380 | ||
MYR 471.96 | 1 Piece(s) | 11 Day(s) | 32 | 380 | ||
MYR 571.03 | 1 Piece(s) | 11 Day(s) | 34.0 | 380 | ||
MYR 574.14 | 1 Piece(s) | 11 Day(s) | 35 | 380 | ||
MYR 597.42 | 1 Piece(s) | 11 Day(s) | 37.0 | 380 | ||
MYR 604.57 | 1 Piece(s) | 11 Day(s) | 38.0 | 380 | ||
MYR 674.10 | 1 Piece(s) | 11 Day(s) | 40.0 | 380 | ||
MYR 891.34 | 1 Piece(s) | 11 Day(s) | 42.0 | 380 |
Part Number |
---|
Loading...
Overall Length(mm) | 505 | Compatible Model | Hammer Drill |
---|
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy