(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

All Drill® EXL Hexagonal Shaft / Extra Long Type

All Drill® EXL Hexagonal Shaft / Extra Long Type

[Features]
· It is effective for deep drilling of rocks, slopes, etc.
· Quick support is available with an abundant product lineup.
· Efficient transmission of striking and rotation force to the cutting edge for speedy drilling.
[Applications]
· For Slopes
[Specifications]
· Shank Diameter (mm): 13

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
EXL-14.5X1000
EXL-14.5X750
EXL-14.5X850
EXL-16.0X1000
EXL-16.0X750
EXL-16.0X850
EXL-18.0X1000
EXL-18.0X850
EXL-19.0X1000
EXL-19.0X1200
EXL-19.0X750
EXL-19.0X850
EXL-20.0X1000
EXL-22.0X1000
EXL-22.0X1200
EXL-22.0X750
EXL-22.0X850
EXL-25.0X1000
EXL-25.0X1200
EXL-25.0X750
EXL-25.0X850
EXL-28.0X1000
EXL-28.0X750
EXL-28.0X850
EXL-32.0X750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)

MYR 884.85

1 Piece(s) 11 Day(s) 14.58651000

MYR 690.90

1 Piece(s) 11 Day(s) 14.5615750

MYR 781.08

1 Piece(s) 11 Day(s) 14.5715850

MYR 914.52

1 Piece(s) 11 Day(s) 16.08651000

MYR 714.80

1 Piece(s) 11 Day(s) 16.0615750

MYR 805.60

1 Piece(s) 11 Day(s) 16.0715850

MYR 942.16

1 Piece(s) 11 Day(s) 18.08651000

MYR 874.36

1 Piece(s) 11 Day(s) 18.0715850

MYR 948.57

1 Piece(s) 11 Day(s) 19.08651000

MYR 1,111.24

1 Piece(s) 11 Day(s) 19.010651200

MYR 748.37

1 Piece(s) 11 Day(s) 19.0615750

MYR 839.48

1 Piece(s) 11 Day(s) 19.0715850

MYR 961.98

1 Piece(s) 11 Day(s) 208651000

MYR 993.04

1 Piece(s) 11 Day(s) 228651000

MYR 1,161.01

1 Piece(s) 11 Day(s) 2210651200

MYR 780.38

1 Piece(s) 11 Day(s) 22615750

MYR 875.41

1 Piece(s) 11 Day(s) 22715850

MYR 1,117.70

1 Piece(s) 11 Day(s) 258651000

MYR 1,309.88

1 Piece(s) 11 Day(s) 2510651200

MYR 871.15

1 Piece(s) 11 Day(s) 25615750

MYR 979.90

1 Piece(s) 11 Day(s) 25715850

MYR 1,249.87

1 Piece(s) 11 Day(s) 288651000

MYR 973.95

1 Piece(s) 11 Day(s) 28615750

MYR 1,096.92

1 Piece(s) 11 Day(s) 28715850

MYR 1,140.80

1 Piece(s) 11 Day(s) 32615750

Loading...

  1. 1

Basic Information

Compatible Model Hammer Drill

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)