(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

All Drill® MTLL Taper Shaft / High Long Type

All Drill® MTLL Taper Shaft / High Long Type

[Features]
· All sizes can be exchanged with a single taper shaft adapter.
· Since it is easy to remove the drill with a cotter, it is economical as well as effective in various types of drilling in the field.
· By using the long adapter, it is possible to safely and smoothly drill holes in the ceiling.
[Applications]
· For drilling holes in concrete, blocks, mortar, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
MTLL-10.5
MTLL-11.0
MTLL-12.0
MTLL-12.7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)

MYR 157.83

1 Piece(s) 11 Day(s) 10.5

MYR 158.13

1 Piece(s) 11 Day(s) 11.0

MYR 158.44

1 Piece(s) 11 Day(s) 12

MYR 171.42

1 Piece(s) 11 Day(s) 12.7

Loading...

  1. 1

Basic Information

Effective Length(mm) 220 Overall Length(mm) 280 Compatible Model Lightweight Hammer Drill, Hammer Drill

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)