(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

All Drill® GR Straight Shaft / Non-Slip Shaft With Blister Pack

All Drill® GR Straight Shaft / Non-Slip Shaft With Blister Pack

[Features]
· The work material is hard, so since the drill tip when working with the conventional 2-edge drill gets hot, polishing with 1 drill tip can be performed as a heat resistance measure.
· The cutting edge angle has been made acute so as not to cause cracks and chipping on a delicate work surface.
[Applications]
· Porcelain Tile / Ceramic Tile

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
GR-3.0P
GR-3.2P
GR-3.4P
GR-3.5P
GR-3.8P
GR-4.0P
GR-4.3P
GR-4.5P
GR-4.8P
GR-5.0P
GR-5.5P
GR-6.0P
GR-6.4P
GR-6.5P
GR-7.0P
GR-7.5P
GR-8.0P
GR-8.5P
GR-9.0P
GR-9.5P
GR-10.0P
GR-10.5P
GR-11.0P
GR-13.0P
GR-15.0P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)
Shank shape Chuck Size

MYR 47.86

1 Piece(s) 11 Day(s) 3.08550Straight shaft-

MYR 47.86

1 Piece(s) 11 Day(s) 3.28550Straight shaft-

MYR 47.86

1 Piece(s) 11 Day(s) 3.48550Straight shaft-

MYR 47.86

1 Piece(s) 11 Day(s) 3.58550Straight shaft-

MYR 47.92

1 Piece(s) 11 Day(s) 3.88550Straight shaft/ribbed-

MYR 47.92

1 Piece(s) 11 Day(s) 4.08550Straight shaft/ribbed-

MYR 47.96

1 Piece(s) 11 Day(s) 4.38550Straight shaft/ribbed-

MYR 47.96

1 Piece(s) 11 Day(s) 4.58550Straight shaft/ribbed-

MYR 48.01

1 Piece(s) 11 Day(s) 4.88550Straight shaft/ribbed-

MYR 48.01

1 Piece(s) 11 Day(s) 5.08550Straight shaft/ribbed-

MYR 49.80

1 Piece(s) 11 Day(s) 5.510065Straight shaft/ribbed-

MYR 51.58

1 Piece(s) 11 Day(s) 6.010065Straight shaft/ribbed-

MYR 51.67

1 Piece(s) 11 Day(s) 6.410065Straight shaft/ribbed-

MYR 51.67

1 Piece(s) 11 Day(s) 6.510065Straight shaft/ribbed-

MYR 59.52

1 Piece(s) 11 Day(s) 7.012575Straight shaft/ribbed-

MYR 59.61

1 Piece(s) 11 Day(s) 7.512575Straight shaft/ribbed-

MYR 63.86

1 Piece(s) 11 Day(s) 8.012575Straight shaft/ribbed-

MYR 64.18

1 Piece(s) 11 Day(s) 8.512575Straight shaft/ribbed-

MYR 69.45

1 Piece(s) 11 Day(s) 9.015090Straight shaft/ribbed-

MYR 69.77

1 Piece(s) 11 Day(s) 9.515090Non-Slip Shaft / 3-Chamfering-

MYR 73.99

1 Piece(s) 11 Day(s) 10.015090Non-Slip Shaft / 3-Chamfering-

MYR 74.30

1 Piece(s) 11 Day(s) 10.515090Non-Slip Shaft / 3-Chamfering-

MYR 80.43

1 Piece(s) 11 Day(s) 11.015090Non-Slip Shaft / 3-Chamfering-

MYR 101.59

1 Piece(s) 11 Day(s) 13.0200120Nos-Type Non-Slip Shaft / 3-Chamfering10

MYR 119.39

1 Piece(s) 11 Day(s) 15.0200120Nos-Type Non-Slip Shaft / 3-Chamfering10

Loading...

  1. 1

Basic Information

Compatible Model Rotary Electric Drill

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)