(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
SP Coupler Typea 1P-A SUS

SP Coupler Typea 1P-A SUS

Standard Unit Price:
MYR 187.10
Days to Ship :
11 Day(s)

【Product Specifications】
・Model number: 1P-A SUS
・Material: Body/Stainless Steel (SUS304), Seal/NBR (nitrile rubber)
・Maximum operating pressure: 7.5MPa
・Pressure resistance: 10.0MPa
・Operating temperature range: -20 to +80℃
・Both paths opening and closing type, for male screw mounting
・Vacuum application conformity: 1.3 x 10 -1Pa when connected
・Conform fluid: Water, air, oil, etc.
・Mounting screw size: RC1/8 plug

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 187.10

Part Number : 1-1326-05
Days to Ship 11 Day(s)
Standard Unit Price MYR 187.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)