(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stepladder MXB Series

Stepladder MXB Series

Standard Unit Price:
MYR 1,044.93-
Days to Ship :
8 Day(s)

[Features]
·It is a 60 mm width step specification.
Materials: Aluminum alloy
Load capacity: 130 kg
Number of tiers: 4, 5, 6

Basic Specifications

  • Number of Steps
    5
  • Part Number
    MXB-150FX
  • Top plate size
    251×160mm
  • Size (mm)
    578×1036×1410
  • Load capacity
    130 kg
  • Material
    Aluminum alloy
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 1,044.93

Part Number : 1-1698-21
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,044.93

Specificationtitle

  • Number of Steps
    -
  • Part Number
    -
  • Top plate size
    -
  • Size (mm)
    -
  • Load capacity
    -
  • Material
    -
8 Day(s)
MYR 1,320.76

Part Number : 1-1698-22
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,320.76

Specificationtitle

  • Number of Steps
    5
  • Part Number
    MXB-150FX
  • Top plate size
    251×160mm
  • Size (mm)
    578×1036×1410
  • Load capacity
    130 kg
  • Material
    Aluminum alloy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)