(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Screw Mouth Medium Bottle 2070 M/1000 1000

Screw Mouth Medium Bottle 2070 M/1000 1000

Standard Unit Price:
MYR 136.81
Days to Ship :
8 Day(s)

【Product Specifications】
・Capacity (mL): 1000
・Outer diameter x height (mm): φ101 x 230
・Material: Body/borosilicate glass, Cap/PP (Polypropylene)
・Screw mouth standards: GL-45
・Autoclavable
・*When doing autoclave sterilization, please remove the cap or loosen it more than one rotation before doing.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 136.81

Part Number : 1-432-14
Days to Ship 8 Day(s)
Standard Unit Price MYR 136.81

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)