(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Standard Specific Gravity Meter No.13

Standard Specific Gravity Meter No.13

Standard Unit Price:
MYR 295.89
Days to Ship :
5 Day(s)

【Product Specifications】
・Model number: NO.13
・Scale: 1.420 - 1.480
・Type: Large type
・Size (total length): Approximately 300mm
・Minimum scale: 0.001
・Material: Glass, lead
・Test seal of approval included

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s)
MYR 295.89

Part Number : 1-518-14
Days to Ship 5 Day(s)
Standard Unit Price MYR 295.89

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time