(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Furnace Internal Thermometer (with no sensor chips)

Furnace Internal Thermometer (with no sensor chips)

【Product Specifications】
・Model number: RITA-20
・Body
・Size: 78 x 145 x 30mm
・Measurement range: 200 - 575℃ (200 - 350℃ specifies temperature), 350 - 575℃ (specifying temperature profile)
・Accuracy: +/- 0.5%
・Display: Voltage display
・Power supply: AC adapter (included)
・*Please adjust a measurement chip to the absolute temperature or your thermometer.

PDF

Part Number

Configured Part Number is shown.

1-8124-01

[Part Number Unavailable] This item is not available due to item has been suspended.

Product is not available in S.E.A.

Part Number
1-8124-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 13,667.16

1 Piece(s) 30 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time