(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Waterproof Portable Radiation Thermometer with Certificate, Traceability Certificate IR-TE2-A

Waterproof Portable Radiation Thermometer with Certificate, Traceability Certificate IR-TE2-A

【Product Specifications】
・Measurement diameter/distance: φ45mm/500mm
・Accuracy ratings: +/- 1% of the measured value +/- 1 digit or +/- 2℃ +/- 1 digit , whichever is larger
・Reproducibility: 1℃ +/- 1 digit or less
・Responsiveness: 1 second (90% response)
・Display resolution: 0.5℃ (20℃ or less, 1℃ at 100℃ or more)
・Power supply: AAA alkaline battery x 2 (included for test)
・Weight: Approx 123g (including cell)
・With strap
・With certificate, traceability certificate
・*Please tell us your name and address to issue the certificate.
・Model number: IR-TE2-A

PDF

Part Number

Configured Part Number is shown.

2-5785-12

Part Number
2-5785-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,443.21

1 Piece(s) 20 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)