(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Abrasive Lapping Film #15000 A3-0.3SHT

Abrasive Lapping Film #15000 A3-0.3SHT

【Product Specifications】
・Size: 216 x 280mm
・Thickness: 75 microns
・Weight: 600g
・Quantity: 1 sheets
・Model number: A3-0.3SHT
・Material: Aluminum oxide
・Grain size (micron (μ)/mesh): 0.3/#15000
・Color: Pale gray

PDF

Part Number

Configured Part Number is shown.

2-7697-09

Configured Specifications

Part Number
2-7697-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 50.82

1 Piece(s) 8 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part 2-7697-09 in the Abrasive Lapping Film #15000 A3-0.3SHT series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time