(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Flow Meter FMPF200-201A50021

Flow Meter FMPF200-201A50021

Standard Unit Price:
MYR 4,247.54
Days to Ship :
36 Day(s)

【Product Specifications】
・Model number: FM-PF200-201-A500-21
・Flow rate (mL/min): 50 - 500
・Highest pressure: 0.35MPa (G)
・Fluid temperature: MAX 40℃
・Flow rate accuracy: +/- 5% at FS
・Connection port size: TV1/4
・Material: PFA, PCTFE (fluoropolymer, perfluor packing
・Size: 32 x 98 (maximum) x 106mm
・With upper needle valve

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s)
MYR 4,247.54

Part Number : 2-7734-06
Days to Ship 36 Day(s)
Standard Unit Price MYR 4,247.54

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)