(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Vacuum trap (made of resin) TRAP series

Vacuum trap (made of resin) TRAP series

Standard Unit Price:
MYR 371.91-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Model number: TRAP-01
・Round type
・Material: Body, tube connection section/PVC (Vinyl chloride resin), Rubber closure/Natural rubber
・Main unit size (mm): φ48 x 250
・Tube connection section size: 6 x 8mm
・Accessories: Rubber closure (size 15)
・Resin product
・*( ) shows the size of the undersurface.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tube connection size
    6×8mm
  • Accessories
    Rubber Stopper (No. 15)
  • Materials
    Main body/tube connection/PVC (vinyl chloride resin), rubber plug/natural rubber
Part Number
Size(mm)

Refine by

  • ø 48×250
  • ⌀48 × 250 (bottom size: 80 × 80) mm
  • Clear
Type

Refine by

  • Round
  • Square type
  • Clear
Product Detail Type

Refine by

  • Round
  • Square type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
ø 48×250
Round
Round
9 Day(s) or more
MYR 425.44

Part Number : 2-7842-01
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 425.44

Specificationtitle

  • Size(mm)
    ø 48×250
  • Type
    Round
  • Tube connection size
    6×8mm
  • Product Detail Type
    Round
  • Accessories
    Rubber Stopper (No. 15)
  • Materials
    Main body/tube connection/PVC (vinyl chloride resin), rubber plug/natural rubber
⌀48 × 250 (bottom size: 80 × 80) mm
Square type
Square type
9 Day(s) or more
MYR 371.91

Part Number : 2-7842-02
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 371.91

Specificationtitle

  • Size(mm)
    ⌀48 × 250 (bottom size: 80 × 80) mm
  • Type
    Square type
  • Tube connection size
    6×8mm
  • Product Detail Type
    Square type
  • Accessories
    Rubber Stopper (No. 15)
  • Materials
    Main body/tube connection/PVC (vinyl chloride resin), rubber plug/natural rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)