(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
heater square stand

heater square stand

Standard Unit Price:
MYR 778.43-
Days to Ship :
16 Day(s) or more

Specifications: square stand (wide type)
Product detail type: square stand / wide type
Material: stainless steel (SUS304)

Basic Specifications

  • Specifications
    Square Stand (Wide type)
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
Part Number
Part number

Refine by

  • WB200 W800
  • WB200 W1000
  • WB300 W800
  • WB300 W1000
  • WB400 W800
  • WB400 W1000
  • WB500 W800
  • WB500 W1000
  • Clear
Dimensions(mm)

Refine by

  • A/90 mm, B/200 mm, C/500 mm, D/1,000 mm
  • A/90 mm, B/200 mm, C/500 mm, D/800 mm
  • A/90 mm, B/300 mm, C/500 mm, D/1,000 mm
  • A/90 mm, B/300 mm, C/500 mm, D/800 mm
  • A/90 mm, B/400 mm, C/500 mm, D/1,000 mm
  • A/90 mm, B/400 mm, C/500 mm, D/800 mm
  • A/90 mm, B/500 mm, C/500 mm, D/1,000 mm
  • A/90 mm, B/500 mm, C/500 mm, D/800 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
WB200 W800
A/90 mm, B/200 mm, C/500 mm, D/800 mm
16 Day(s)
MYR 778.43

Part Number : 2-793-21
Days to Ship 16 Day(s)
Standard Unit Price MYR 778.43

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB200 W800
  • Dimensions(mm)
    A/90 mm, B/200 mm, C/500 mm, D/800 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Strut L500 × 2 pcs., Square horizontal pipe (800 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pcs.
WB300 W800
A/90 mm, B/300 mm, C/500 mm, D/800 mm
21 Day(s)
MYR 830.73

Part Number : 2-793-22
Days to Ship 21 Day(s)
Standard Unit Price MYR 830.73

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB300 W800
  • Dimensions(mm)
    A/90 mm, B/300 mm, C/500 mm, D/800 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Strut L500 × 2 pcs., Square horizontal pipe (800 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pcs.
WB400 W800
A/90 mm, B/400 mm, C/500 mm, D/800 mm
21 Day(s)
MYR 877.11

Part Number : 2-793-23
Days to Ship 21 Day(s)
Standard Unit Price MYR 877.11

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB400 W800
  • Dimensions(mm)
    A/90 mm, B/400 mm, C/500 mm, D/800 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Strut L500 × 2 pcs., Square horizontal pipe (800 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pcs.
WB500 W800
A/90 mm, B/500 mm, C/500 mm, D/800 mm
21 Day(s)
MYR 923.53

Part Number : 2-793-24
Days to Ship 21 Day(s)
Standard Unit Price MYR 923.53

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB500 W800
  • Dimensions(mm)
    A/90 mm, B/500 mm, C/500 mm, D/800 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Strut L500 × 2 pcs., Square horizontal pipe (800 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pcs.
WB200 W1000
A/90 mm, B/200 mm, C/500 mm, D/1,000 mm
16 Day(s)
MYR 807.73

Part Number : 2-793-25
Days to Ship 16 Day(s)
Standard Unit Price MYR 807.73

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB200 W1000
  • Dimensions(mm)
    A/90 mm, B/200 mm, C/500 mm, D/1,000 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Support L500 × 2 pcs., Square horizontal pipe (1,000 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pc.
WB300 W1000
A/90 mm, B/300 mm, C/500 mm, D/1,000 mm
21 Day(s)
MYR 865.78

Part Number : 2-793-26
Days to Ship 21 Day(s)
Standard Unit Price MYR 865.78

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB300 W1000
  • Dimensions(mm)
    A/90 mm, B/300 mm, C/500 mm, D/1,000 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Support L500 × 2 pcs., Square horizontal pipe (1,000 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pc.
WB400 W1000
A/90 mm, B/400 mm, C/500 mm, D/1,000 mm
16 Day(s)
MYR 894.55

Part Number : 2-793-27
Days to Ship 16 Day(s)
Standard Unit Price MYR 894.55

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB400 W1000
  • Dimensions(mm)
    A/90 mm, B/400 mm, C/500 mm, D/1,000 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Support L500 × 2 pcs., Square horizontal pipe (1,000 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pc.
WB500 W1000
A/90 mm, B/500 mm, C/500 mm, D/1,000 mm
16 Day(s)
MYR 952.58

Part Number : 2-793-28
Days to Ship 16 Day(s)
Standard Unit Price MYR 952.58

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB500 W1000
  • Dimensions(mm)
    A/90 mm, B/500 mm, C/500 mm, D/1,000 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Support L500 × 2 pcs., Square horizontal pipe (1,000 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)