(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Desk Side Drawer Type 1400 x 700 x 720mm

Desk Side Drawer Type 1400 x 700 x 720mm

Standard Unit Price:
MYR 8,985.96
Days to Ship :
96 Day(s)

【Product Specifications】
・Model number: SD-ISN147LCASPAWNN
・Specification: Side drawer
・Width x depth x height (mm): 1400 x 700 x 720
・Top panel: Surface material/melamine decorative board, Butt end/ABS, Core material/steel, Thickness 29mm
・Material: Leg/steel, baking coating, ABS, Modesty panel/steel, baking coating, Cord duct/PP (polypropylene), Duct cover/ABS
・Center drawer: Width 1400/2 pieces, Other 1 piece
・*Transportation cost, carrying cost, installation cost, assembly cost, etc. are required separately. Please contact with us.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
96 Day(s)
MYR 8,985.96

Part Number : 2-9916-14
Days to Ship 96 Day(s)
Standard Unit Price MYR 8,985.96

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)