(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Expandable Carry Made Of Steel, PP (Yellow) 610 - 710 x 310 - 410mm

Expandable Carry Made Of Steel, PP (Yellow) 610 - 710 x 310 - 410mm

Standard Unit Price:
MYR 826.08
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 202PP-04-YE
・Body material: Made of steel, PP (yellow)
・Length (mm): 610 - 710
・Width (mm): 310 - 410
・Caster: φ75mm made of nylon (4 wheels swivel type)
・Withstand load: 150kg
・Weight: Approx 5kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 826.08

Part Number : 3-4923-03
Days to Ship 8 Day(s)
Standard Unit Price MYR 826.08

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)