(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Number Indicator Counting Scale 15kg

Number Indicator Counting Scale 15kg

Standard Unit Price:
MYR 7,549.33
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: RC31P15
・Weighing (kg): 15
・Minimum display (g): 0.5
・Weighing tray dimensions: 300 x 225mm
・Stable time: Within 1 second
・Measuring mode: Weight, number of pieces, check, number of checks, cumulation
・Communication output: RS232C, USB
・Main unit size: 311 x 327 x 117mm
・Weight: 4.2kg
・Power supply: AC adapter (included), Rechargeable internal battery (standard equipment)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
MYR 7,549.33

Part Number : 3-5207-04
Days to Ship 16 Day(s)
Standard Unit Price MYR 7,549.33

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time