(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Simple Shield Surface (Anti-Reflective) YF-850 Series

Simple Shield Surface (Anti-Reflective) YF-850 Series

Standard Unit Price:
MYR 178.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: YF-850
・Size: S
・Shield surface size: 152 x 83 x 172mm
・Weight: 18g
・Glasses may be used in combination
・Set content: Body/frame x 1, lens x 2 pieces, Spare lens/lens x 4 pieces

Basic Specifications

  • Weight
    L/25g
  • Shield Surface Size
    152×195×195mm
  • Details
    Can be used with glasses
  • Size
    L
  • Set Content
    Body: frame × 1 pc., lens × 2 pcs.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 178.10

Part Number : 3-5477-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 178.10

Specificationtitle

  • Weight
    L/25g
  • Shield Surface Size
    152×195×195mm
  • Details
    Can be used with glasses
  • Size
    L
  • Set Content
    Body: frame × 1 pc., lens × 2 pcs.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time