(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Projector Screen PRS Series

Projector Screen PRS Series

Standard Unit Price:
MYR 1,127.21-
Days to Ship :
21 Day(s)

【Product Specifications】
・Model number: PRS-K30K
・Specification: Desk set
・Screen size (mm): 605 x 490
・Screen material: Desk set, floor set/film system, 3 tripod set/mat system

Basic Specifications

  • Screen material
    Film system
Part Number
Part Number

Refine by

  • PRS-K30K
  • PRS-Y80K
  • PRS-Y100K
  • Clear
Screen size (mm)

Refine by

  • 605×490
  • 1560×1170
  • 1960×1470
  • Clear
Product Detail Type

Refine by

  • Desktop type
  • Floor-standing type
  • Clear
Specifications

Refine by

  • Desktop type
  • Floor-standing type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
PRS-K30K
605×490
Desktop type
Desktop type
21 Day(s)
MYR 1,127.21

Part Number : 3-5916-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 1,127.21

Specificationtitle

  • Part Number
    PRS-K30K
  • Screen size (mm)
    605×490
  • Screen material
    Film system
  • Product Detail Type
    Desktop type
  • Specifications
    Desktop type
PRS-Y80K
1560×1170
Floor-standing type
Floor-standing type
21 Day(s)
MYR 3,150.56

Part Number : 3-5917-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 3,150.56

Specificationtitle

  • Part Number
    PRS-Y80K
  • Screen size (mm)
    1560×1170
  • Screen material
    Film system
  • Product Detail Type
    Floor-standing type
  • Specifications
    Floor-standing type
PRS-Y100K
1960×1470
Floor-standing type
Floor-standing type
21 Day(s)
MYR 3,865.13

Part Number : 3-5917-03
Days to Ship 21 Day(s)
Standard Unit Price MYR 3,865.13

Specificationtitle

  • Part Number
    PRS-Y100K
  • Screen size (mm)
    1960×1470
  • Screen material
    Film system
  • Product Detail Type
    Floor-standing type
  • Specifications
    Floor-standing type

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time