(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Projector Screen Tripod Type 812 x 610mm

Projector Screen Tripod Type 812 x 610mm

Standard Unit Price:
MYR 1,065.17
Days to Ship :
17 Day(s) or more

【Product Specifications】
・Model number: PRS-S40
・Specification: Tripod type
・Screen size (mm): 812 x 610
・Screen material: Desk set, floor set/film system, 3 tripod set/mat system

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
MYR 1,065.17

Part Number : 3-5918-01
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 1,065.17

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time