(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Folding Table with Wiring Function 1800 x 450 x 700 Dark Brown

Folding Table with Wiring Function 1800 x 450 x 700 Dark Brown

Standard Unit Price:
MYR 4,543.50
Days to Ship :
21 Day(s)

【Product Specifications】
・Model number: SHFTL-1845DB
・Specification: Table
・Width x depth x height (mm): 1800 x 450 x 700
・Weight (kg): 25.1
・Color: Dark brown
・Material: Top board/low-pressure melamine resin decorative wooden board, Core/MDF (flush structure), Leg, shelf board/steel
・Caster: φ58mm, synthetic resin (with stopper)
・Withstand load: Top board/approximately 40kg, Shelf board/approximately 10kg
・Accessories: Hook x 2 pieces
・Assembling type (tool required)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
MYR 4,543.50

Part Number : 3-5924-03
Days to Ship 21 Day(s)
Standard Unit Price MYR 4,543.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)