(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Skeleton Part Box (Frame Black, Small Box: Transparent x 10 Pcs, Triple Type Gray x 2 Pcs)

Skeleton Part Box (Frame Black, Small Box: Transparent x 10 Pcs, Triple Type Gray x 2 Pcs)

Standard Unit Price:
MYR 233.97
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: SPS-2912
・Frame color: Black
・Small box specifications: Single type transparent x 10 pieces, triple type gray x 2 pieces
・Weight (g): 990
・Frame size: 290 x 50 x 268mm
・Small box size: Single type/90 x 68 x 55mm, Triple size/274 x 68 x 56mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
MYR 233.97

Part Number : 3-6123-06
Days to Ship 16 Day(s)
Standard Unit Price MYR 233.97

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time