(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Three Way Cock (Applicable Tube Inner Diameter φ5 - 7mm)

Three Way Cock (Applicable Tube Inner Diameter φ5 - 7mm)

Standard Unit Price:
MYR 340.86
Days to Ship :
11 Day(s)

【Product Specifications】
・Model number: 8608-0060
・Material: PVDF (polyvinylidene fluoride)
・Applicable tube inner diameter: φ5 - 7mm
・Pressure resistance: 1bar (maximum)
・Branch tube outer diameter φ6.8mm
・Branch tube inner diameter: φ4mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 340.86

Part Number : 3-6219-01
Days to Ship 11 Day(s)
Standard Unit Price MYR 340.86

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)