(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
60° Prism 10 x 10 x 10mm

60° Prism 10 x 10 x 10mm

Standard Unit Price:
MYR 453.08
Days to Ship :
21 Day(s)

【Product Specifications】
・Size (mm): 10 x 10 x 10
・Material: Optical glass BK7
・Design wavelength: 587.6nm
・Refractive index: 1.51680/nd
・Tolerance range
・▼Outline: ±0.2mm
・▼Angle tolerance: ±3 minutes (3')
・▼Surface accuracy: λ/2
・Surface quality: MIL60-40

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
MYR 453.08

Part Number : 3-6846-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 453.08

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)